Armour & Mechanical protections

DSTA

ATA/ STA

Aluminium Tape Armor & Steel Tape Armor. Dual helicoid armour with overlap. Excellent protection against shocks, compression and rodents, but not suitable for tensile loads. It imparts the best protection from electromagnetic fields with compared to other armours.
SWA

SWA / AWA

Aluminium Wire Armor & Steel Wire Armor. Armour with good mechanical protection, suitable for tensile loads.It allows a good cable flexibility; the coverage degree is up to 90%.
SWACS

SWACS / AWACS

Aluminium Wires + Counterspila Tape Armor & Steel Wires + Couterspiral Steel Tape Armor. The counterspiral galvanised steel tape applied over the steel wires guarantees a better mechanical protection.
SWB

SWB / AWB / TCWB

Aluminium Wires Braid Armor & Steel Wires Braid Armor & Tinned Copper Wire Braid Armor. Light armour that imparts tensile strength. It allows a smaller bending radius compared to other armours; the coverage degree must be at least 80%.