Electrical tests
Reference Normative | Test Description |
---|---|
EN 50289-1-3 | Electrical test methods - Dielectric strength |
EN 50289-1-2 | Electrical test methods - DC resistance |
EN 50289-1-5 | Electrical test methods - Capacitance |
EN 50289-12 | Electrical test methods - Inductance |
EN 50289-4 | Electrical test methods - Insulation resistance |
IEC 60811-203 | Measurement of overall dimensions |
CEI EN 50369-Par.5 | Tests relating to marking and colouring |
IEC 60502-Par 17-3 | Voltage test for 4 h |