EAC TRCU Instrumentation Fire Resistant Cables
FIRE RESISTANT CABLES
| CEI standard | International standard | Nominal Voltage | Conductor standing | Reference norms |
|---|---|---|---|---|
| FTE4XOM1 | CU/MT/XLPE/LSZH | up to 1000 V | Class 5 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XOM1 | CU/MT/XLPE/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| FTE4XOHM1 | CU/MT/XLPE/OS/LSZH | up to 1000 V | Class 5 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XOHM1 | CU/MT/XLPE/OS/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XOM1FM1 | CU/MT/XLPE/LSZH/SWA/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XOFM1 | CU/MT/XLPE/SWA/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XOM1AM1 | CU/MT/XLPE/LSZH/SWB/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XHOHM1FM1 | CU/MT/XLPE/IS/OS/LSZH/SWA/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XOHM1FM1 | CU/MT/XLPE/OS/LSZH/SWA/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XHOHM1 | CU/MT/XLPE/IS/OS/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XOHAM1 | CU/MT/XLPE/OS/LSZH /SWB/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| RTE4XHOHAM1 | CU/MT/XLPE/IS/OS/LSZH/SWB/LSZH | up to 1000 V | Class 2 | IEC 60331, IEC 60502, EN 50288-7 |
| FTE4XOHAM1 | CU/MT/XLPE/OS/LSZH/SWB/LSZH | up to 1000 V | Class 5 | IEC 60331, IEC 60502, EN 50288-7 |
| FTE4XHOHAM1 | CU/MT/XLPE/IS/OS/LSZH/SWB/LSZH | up to 1000 V | Class 5 | IEC 60331, IEC 60502, EN 50288-7 |
