Testing Laboratory

The presence of a laboratory located into production site allows Camuna Cavi to perform itself, during and after production, chemical, aeging, cold, mechanical, dimensional, electrical, fire ... tests.  

In this way Camuna Cavi can give evidence to its customers at any time of quality and conformity of its products.

 

Chemical resistance test

Texts performed during and after production to certify the correct function of the cable.

 

Reference NormativeTest Description
EN 50289-1-3Electrical test methods - Dielectric strength
EN 50289-1-2Electrical test methods - DC resistance
EN 50289-1-5Electrical test methods - Capacitance
EN 50289-12Electrical test methods - Inductance
EN 50289-4Electrical test methods - Insulation resistance
IEC 60811-203Measurement of overall dimensions
CEI EN 50369-Par.5Tests relating to marking and colouring
IEC 60502-Par 17-3Voltage test for 4 h

Tests performed on insulation and sheathing materials to cerify the reaction after exposure to stressful conditions.

Chemical, Aegin, Cold tests on insulation and sheaths.

Reference NormTest Description
IEC 60811-401Thermal ageing methods. Ageing in an air oven
IEC 60811-404Mineral oil immersion test for sheaths
IEC 60811-509Tests for resistance of PVC insulations and PVC sheaths to cracking
IEC 60811-502Shrinkage test for insulation
IEC 60811-503Shrinkage test for PE sheaths
IEC 60811-507Hot set test for cross-linked materials
IEC 60811-508Pressure test at high temperature for PVC insulations and PVC sheaths
CEI 20-34 0-1Hydrocarbon Resistance
IEC 60811-504Bending tests at low temperature for insulation and sheaths
IEC60811-506Impact test at low temperature for PVC insulations and sheaths
IEC 60754-1Determination of the halogen acid gas content
IEC 60754-2Determination of acidity (by pH measurement) and conductivity
IEC 60502-Par 17-2Insulation resistance measurement at maximum cond. temperature
PWISPaint Wetting Impairment Substancies

Tests performed during and after production to certify the compliance to technical specification and mechanical properties of insulation and sheathing materials.

Reference NormTest Description
IEC 60811-201Measurement of insulation thickness
IEC 60811-202Measurement of thickness of non-metallic sheaths
IEC 60811-203Measurement of overall dimensions
IEC 60811-501Mechanical properties of insulation and sheathing compounds
CEI EN 50369-Par.5Tests relating to marking and colouring
IEC 60584-3Thermocouples – Part 3: Extension and compensating cables
IEC 60811-409Loss of mass test for thermoplastic insulations and sheaths
BS 60883 - Annex GBending Test
IEC 60502-Par 18-17Special Bending Test

Restricted breathing cable suitable for installation in explosive areas must prevent gas or vapour migration through the interstices between individual cores when the cable leads to a non-hazardous area or between different zones.

The requirement of IEC 60079-14 ANNEX C specifies that a cable with a length of 0,5m should be type tested when installed into a sealed enclosure of 5 l.

The cable is considered acceptable if the time interval required for an internal overpressure of at least 0,3 kPa to drop by 0,15 kPa is not less than 5 s.

Tests performed after production to certify fire reaction tests of our cables

Fire retardant, Flame propation, Smoke emission

Reference NormTest Description
IEC 60332-1Test for vertical flame propagation for a single insulated wire or cable
IEC 60332-3-22Test for vertical flame spread – Category A
IEC 60332-3-23Test for vertical flame spread – Category B
IEC 60332-3-24Test for vertical flame spread – Category C
IEC 60332-3-25Test for vertical flame spread – Category D
ISO 4589-2Oxygen Index Test
ISO 4589-3Temperature Index Test
IEC 61034-2Measurement of smoke density of cables burning under defined conditions

 

 

 

 

Fire resistance

Reference NormTest Description
IEC 60331-1Fire with shock at a temperature of at least 830 °C , OD> 20 mm
IEC 60331-2Fire with shock at a temperature of at least 830 °C , OD≤ 20 mm
IEC 60331-21Fire alone at a flame temperature of at least 750 °C – up to 0,6/1,0 kV
IEC 60331-23Electric data cables
BS 6387Test method for resistance to fire of cables Cat C, W, Z
EN 50200Fire with shock at a temperature of at least 830 °C , OD≤ 20 mm
EN 50200 Annex EGuidance for using optional water spray protocol
EN 50362Fire with shock at a temperature of at least 830 °C , OD> 20 mm

 

Tests performed during and after production to clarify the correct construction and function of the cable.

Reference NormativeTest Description
ITU G.652.DCharacteristics of a single-mode optical fibre and cable
ITU G.651Characteristics of a 50/125 mm multimode graded index optical fibre cable
ITU-TOptical fibre, cables and systems
IEC 60794-1-2Cross reference table for optical cable test procedures
IEC 60794-1-22Basic optical cable test procedures – Environmental test methods