Please note our privacy provisions
Dear website visitor, you are about to leave the German website of the Lapp Group and are therefore subject to the privacy provisions of the selected website. Thank you for your understanding!
camunacavi_it logo
  • Camunacavi
  • en
en
Back
Overview
  • Applications & Solutions
    • Applications & Solutions
      • Hydrogen & Biogas
      • CPR & Civil Infrastructure
      • Energy
      • Oil & Gas
      • Tunnels & Undergrounds
      • Hybrid & Composite Cables
      • Petrochemical & Fertilizer Industry
      • Wind Offshore
    • Technical manufacturing competences
      • Standards
      • Conductors
      • Materials
      • Shields & Special Protections
      • Armour & Mechanical protections
    • Customised solutions
  • Products & Approvals
    • CPR Cables
      • CPR Instrumentation Cables
      • CPR Power Cables
      • CPR Fire Resistant Cables
      • CPR Control Cables
      • CPR Data Cables
      • CPR Fiber Optic Cables
    • DNV Approved Cables
    • EAC TRCU Cables
      • EAC TRCU Instrumentation Unarmored Cables
      • EAC TRCU Instrumentation Armored Cables
      • EAC TRCU Instrumentation Moisture Barrier Sheathed Cables
      • EAC TRCU Instrumentation Fire Resistant Cables
      • EAC TRCU Power and Control Unarmored Cables
      • EAC TRCU Power and Control Armored Cables
      • EAC TRCU Power and Control Fire Resistant Cables
      • EAC TRCU Power and Control Moisture Barrier Sheathed Cables
    • Extreme Series Cables
      • Arctic Grade Cables
      • Mud resistant cables
      • Restricted Breathing IEC 60079-14 Annex C
      • Desert Cables
    • Instrumentation Cables
      • Unarmored Instrumentation Cables
      • Armored Instrumentation Cables
      • Fire resistant Instrumentation Cables
      • Moisture Barrier Sheathed Instrumentation Cables
      • DNV Instrumentation Cables
      • CPR Instrumentation Cables
    • Control Cables
      • Unarmored Control Cables
      • Armored Control Cables
      • Fire Resistant Control Cables
      • Moisture Barrier Sheathed Control Cables
      • DNV Control Cables
      • CPR Control Cables
    • Fire Resistant Cables
      • Fire Resistant CPR Cables
      • Fire Resistant Instrumentation Cables
      • Fire Resistant Control Cables
      • Fire Resistant Power Cables
      • CPR Fire Resistant Cables
    • Power Cables
      • Unarmored Power Cables
      • Armored Power Cables
      • Fire Resistant Power Cables
      • Moisture Barrier Sheathed Power Cables
      • CPR Power Cables
    • Thermocouple Cables
      • Unarmored Thermocouple Extension Cables
      • Armored Thermocouple Extension Cables
      • Moisture Barrier Sheathed Thermocouple Extension Cables
    • Data Cables
      • Profibus Cables
      • Ethernet Cables
      • Fiber Optic Cables
      • CPR Fiber Optic Cables
  • Testing Laboratory Excellence
    • Fire Test Competence Center
      • CPR
    • Testing Laboratory
  • Quality & Sustainability
  • Downloads
  • About us
    • Success Stories
      • LAPP and Unidro: Innovation and Sustainability in the Qatar Desert
      • Hungary’s Hydrogen Production Facility
      • Camuna Cavi’s Contribution to SYNCHROTONE at CNAO
      • The Hydrocracking Complex – Egypt
      • Fire Resistant Cable Solutions for Milan Underground
      • Hybrid Cable Solution for Hydro Power Plant
      • Enhancing Fertilizer Production in Upper Egypt
      • 140km of Thermocouple Cables
      • Camuna Cavi & Lapp Ukraine - OneLapp
    • Lapp Group
      • History
      • Our guiding principles
      • Compliance and Integrity
      • Alive by LAPP
    • News
      • Trades & Events
      • Revolutionizing Production at Camuna Cavi: A New Era for Special Cables
      • IEC 60079-14 Annex C: New Cable Rules for Explosive Atmospheres
      • VDE & IMQ approvals for Fire Test Competence Center
      • Camuna Cavi sponsors local high school
  • Contact us

You're logged in as : Max Mustermann

LOGIN
  1. LAPP CAMUNA CAVI
  2. Products & Approvals
  3. Control Cables
  4. CPR Control Cables

Products & Approvals

  • CPR Cables

  • DNV Approved Cables

  • EAC TRCU Cables

  • Extreme Series Cables

  • Instrumentation Cables

  • Control Cables

    • Unarmored Control Cables

    • Armored Control Cables

    • Fire Resistant Control Cables

    • Moisture Barrier Sheathed Control Cables

    • DNV Control Cables

    • CPR Control Cables

  • Fire Resistant Cables

  • Power Cables

  • Thermocouple Cables

  • Data Cables

CPR Control Cables

CPR Control Cables 600/1000V


FG16OHM16 600/1000V

CU/HEPR/OS/LSZH CPR Class: Cca – s1b, d1, a1

FG16OHM16AM16 600/1000V

CU/HEPR/OS/LSZH/SWB/LSZH CPR Class: Cca – s1b, d1, a1

FG18OHM16AM16 600/1000V

CU/XLPO/OS/LSZH/SWB/LSZH CPR Class: B2ca – s1a, d1, a1

CPR Control Fire Resistant Cables 600/1000V


Icon prod hitzebestaend 4c orange

FTG16OHM16 600/1000V

CU/MGT/HEPR/OS/LSZH CPR Class: Cca – s1b, d1, a1
Icon prod hitzebestaend 4c orange

FTG16OHM16AM16 600/1000V

CU/MGT/HEPR/OS/LSZH/SWB/LSZH CPR Class: Cca – s1b, d1, a1
Icon prod hitzebestaend 4c orange

FTG18OHM16AM16 600/1000V

CU/MGT/XLPO/OS/LSZH/SWB/LSZH CPR Class: B2ca – s1a, d1, a1

Contact us

Icons Lapp

LAPP Camuna Cavi

Tel : +39 0362 487407
Email: info.it.cce(at)lapp.com

Downloads

CPR logo

CPR Approved Cables List

CPR Approval

Copertina CPR June26

Download CPR Brochure

CPR Brochure
© 2025 www.lappgroup.comContact Sitemap Terms of Trade Privacy Policy Legal Notes Disclaimer | Cookie Settings
to top
LinkedIn

Lapp Insulator is not affiliated with the Lapp Group

to top


  • Contact

  • Sitemap

  • Terms of Trade

  • Privacy Policy

  • Legal Notes

  • Disclaimer

© 2025 www.lappgroup.com | Cookie Settings

Lapp Insulator is not affiliated with the Lapp Group