Conductors

Camuna Cavi produces:

  • Cables having Bare Copper and Tinned Copper conductors in compliance to IEC 60228 standard from 0,5sqmm to 630sqmm.
  • Thermocouple extension cables having solid alloys from 0,5sqmm up to 1,5sqmm.
<p>Camuna Cavi produces cables having Bare Copper and Tinned Copper conductors in compliance to IEC 60228 standard.</p>
Cu Class 1

Solid cross section from 0,5sqmm up to 10sqmm.  

Cu Cl.2 2

Rigid cross section from 0,5sqmm up to 630sqmm.

Cu CL.5

Flexible cross section from 0,5sqmm up to 630sqmm.

Cross-section in sqmmMulti-wire conductorSeveral-wire conductorFine-wire conductor
0.57x0.307x0.3016x0.20
0.757x0.377x0.3724x0.20
1.07x0.437x0.4332x0.20
1.57x0.527x0.5230x0.25
2.57x0.6719x0.4150x0.25
47x0.8519x0.5256x0.30
67x1.0519x0.6484x0.30
107x1.3549x0.5180x0.40
167x1.7049x0.65128x0.40
257x2.1384x0.62200x0.40
357x2.52133x0.58280x0.40
5019x1.83133x0.69400x0.40
7019x2.17189x0.69356x0.50
9519x2.52259x0.69485x0.50
12037x2.03336x0.67614x0.50
15037x2.27395x0.69765x0.50
18537x2.52494x0.69944x0.50
24037x2.87627x0.701225x0.50
30061x2.50790x0.701530x0.50
40061x2.89 2035x0.50
50061x3.23 1768x0.60
63091x2.97 2286x0.60

Conductor resistances at 20°C for 1 km in Ω (max. value)

Nominal cross-section in sqmmClass 2 (wires with metal sheath)Class 5+6 (wires with metal sheath)Class 2 (bare wires)Class 5+6 (bare wires)
0.5036.740.136.039.0
0.7524.826.724.526.0
1.018.220.018.119.5
1.512.213.712.113.3
2.57.568.217.417.98
44.705.094.614.95
63.113.393.083.30
101.841.951.831.91
161.161.241.151.21
250.7340.7950.7270.780
350.5290.5650.5240.554
500.3910.3930.3870.386
700.2700.2770.2680.272
950.1950.2100.1930.206
1200.1540.1640.1530.161
1500.1260.1320.1240.129
1850.1000.1080.09910.106
2400.07620.08170.07540.0801
3000.06070.06540.06010.0641
4000.0475 0.0470 
5000.0369 0.0366 
6300.0286 0.0283