EAC TRCU Instrumentation Moisture Barrier Sheathed Cables
XLPE INSULATION MOISTURE SHEATHED CABLES
| CEI standard | International standard | Nominal Voltage | Conductor standing | Reference norms |
|---|---|---|---|---|
| RE4XOHRLRFR | CU/XLPE/OS/PVC/LC/PVC/SWA/PVC (available also in LSZH version) | up to 1000 V | Class 2 | IEC 60332-1-2, IEC 60502, EN 50288-7 |
| RE4XHOHRLRFR | CU/XLPE/IS/OS/PVC/LC/PVC/SWA/PVC (available also in LSZH version) | up to 1000 V | Class 2 | IEC 60332-1-2, IEC 60502, EN 50288-7 |
| RE4XOH5ER4FR | CU/XLPE/AL/HDPE/PA/SWA/PVC (available also in LSZH version) | up to 1000 V | Class 2 | IEC 60332-1-2, IEC 60502, EN 50288-7 |
| RE4XHOH5ER4FR | CU/XLPE/IS/AL/HDPE/PA/SWA/PVC (available also in LSZH version) | up to 1000 V | Class 2 | IEC 60332-1-2, IEC 60502, EN 50288-7 |
