Shields & Special Protections

Electrostatic & Electromagnetic shields

The main scope of the shield is to reduce or eliminate possible interference, which could be:

  • Interferences generated inside the cables, in particular between cable elements (pairs, triples ...)
  • Interference from external enviroment
Schermo OS

Tape Shield

Overall Aluminium/Polyester tape shield Overall Copper/Polyester tape shield

Schermo IS-OS

Individual Tape Shield

Individual Aluminium/Polyester tape shield

Schermo TCWB

Wire Braid Shield

Tinned Copper wire braid shield Annealed Copper wire braid shield

Special Protections

The moisture barrier resistance is composed by layers of aluminum tape, HDPE sheathing, and polyamide sheathing. The result is an excellent barrier against the penetration of liquids and chemicals.In many cases it is used as an alternative to lead.

While the lead sheath prevents penetration of moisture, aggressive chemical agents and hydrocarbons. Compared to AL/HDPE/PA, lead is much more expensive and makes the cable heavier and less flexible.

AL-HDPE-PA shield

Moisture resistant barrier

Aluminium HDPE Polyammide tape shield

LEAD sheath

Lead sheath moisture barrier

Extruded lead sheath