Armour & Mechanical protections
Metallic armoring on electrical cables provides:
- Mechanical protection
- Shielding from physical damage
- Protection to compression, and external impacts.
It also enhances durability and ensures safe operation in harsh or high-risk environments
Camuna Cavi Metallic Armour Range:

Dual helicoid armour with overlap. Excellent protection against shocks, compression and rodents, but not suitable for tensile loads. It imparts the best protection from electromagnetic fields with compared to other armours.

Armour with good mechanical protection, suitable for tensile loads.It allows a good cable flexibility; the coverage degree is up to 90%.

Light armour that imparts tensile strength. It allows a smaller bending radius compared to other armours; the coverage degree must be at least 80%.