Chemical tests
Chemical, Aegin, Cold tests on insulation and sheaths.
Reference Norm | Test Description |
---|---|
IEC 60811-401 | Thermal ageing methods. Ageing in an air oven |
IEC 60811-404 | Mineral oil immersion test for sheaths |
IEC 60811-509 | Tests for resistance of PVC insulations and PVC sheaths to cracking |
IEC 60811-502 | Shrinkage test for insulation |
IEC 60811-503 | Shrinkage test for PE sheaths |
IEC 60811-507 | Hot set test for cross-linked materials |
IEC 60811-508 | Pressure test at high temperature for PVC insulations and PVC sheaths |
CEI 20-34 0-1 | Hydrocarbon Resistance |
IEC 60811-504 | Bending tests at low temperature for insulation and sheaths |
IEC60811-506 | Impact test at low temperature for PVC insulations and sheaths |
IEC 60754-1 | Determination of the halogen acid gas content |
IEC 60754-2 | Determination of acidity (by pH measurement) and conductivity |
IEC 60502-Par 17-2 | Insulation resistance measurement at maximum cond. temperature |
PWIS | Paint Wetting Impairment Substancies |