Dimensional and Mechanical tests
Reference Norm | Test Description |
---|---|
IEC 60811-201 | Measurement of insulation thickness |
IEC 60811-202 | Measurement of thickness of non-metallic sheaths |
IEC 60811-203 | Measurement of overall dimensions |
IEC 60811-501 | Mechanical properties of insulation and sheathing compounds |
CEI EN 50369-Par.5 | Tests relating to marking and colouring |
IEC 60584-3 | Thermocouples – Part 3: Extension and compensating cables |
IEC 60811-409 | Loss of mass test for thermoplastic insulations and sheaths |
BS 60883 - Annex G | Bending Test |
IEC 60502-Par 18-17 | Special Bending Test |