Electrical tests

Reference Normative Test Description
EN 50289-1-3 Electrical test methods - Dielectric strength
EN 50289-1-2 Electrical test methods - DC resistance
EN 50289-1-5 Electrical test methods - Capacitance
EN 50289-12 Electrical test methods - Inductance
EN 50289-4 Electrical test methods - Insulation resistance
IEC 60811-203 Measurement of overall dimensions
CEI EN 50369-Par.5 Tests relating to marking and colouring
IEC 60502-Par 17-3 Voltage test for 4 h