Dimensional and Mechanical tests

Reference Norm Test Description
IEC 60811-201 Measurement of insulation thickness
IEC 60811-202 Measurement of thickness of non-metallic sheaths
IEC 60811-203 Measurement of overall dimensions
IEC 60811-501 Mechanical properties of insulation and sheathing compounds
CEI EN 50369-Par.5 Tests relating to marking and colouring
IEC 60584-3 Thermocouples – Part 3: Extension and compensating cables
IEC 60811-409 Loss of mass test for thermoplastic insulations and sheaths
BS 60883 - Annex G Bending Test
IEC 60502-Par 18-17 Special Bending Test