Chemical tests

Chemical, Aegin, Cold tests on insulation and sheaths.

Reference Norm Test Description
IEC 60811-401 Thermal ageing methods. Ageing in an air oven
IEC 60811-404 Mineral oil immersion test for sheaths
IEC 60811-509 Tests for resistance of PVC insulations and PVC sheaths to cracking
IEC 60811-502 Shrinkage test for insulation
IEC 60811-503 Shrinkage test for PE sheaths
IEC 60811-507 Hot set test for cross-linked materials
IEC 60811-508 Pressure test at high temperature for PVC insulations and PVC sheaths
CEI 20-34 0-1 Hydrocarbon Resistance
IEC 60811-504 Bending tests at low temperature for insulation and sheaths
IEC60811-506 Impact test at low temperature for PVC insulations and sheaths
IEC 60754-1 Determination of the halogen acid gas content
IEC 60754-2 Determination of acidity (by pH measurement) and conductivity
IEC 60502-Par 17-2 Insulation resistance measurement at maximum cond. temperature
PWIS Paint Wetting Impairment Substancies