QUALITY
Camuna Cavi is adopting an Integrated Management System for Quality, Environment and Energy in reference to UNI-EN ISO 9001:2015 and UNI EN ISO 14001:2015, UNI EN ISO 50001:2011 and is working obtain the ISO 45001 certification within 18 months.
Camuna Cavi is self-producing 15% of the energy that consumes and buys the remaining part from Providers that grant at least 30% of the total share is coming from renewable resources (in total, 40% of the energy absorbed is coming from renewables).
Camuna Cavi recognizes that Health, Governance, Safety, Environment, Quality and Energy management are fundamental to the success of its Customers and business and is committed to continuously improve its sustainability beyond legal requirements for the utmost satisfaction of all the stakeholders.
![]() |
ISO 9001:2015 (PDF 1 MB ) |
Quality Certificate ISO 9001:2015 |
![]() |
ISO 14001:2015 (PDF 1 MB ) |
Environmental management systems ISO 14001:2015 |
![]() |
ISO 50001:2018 (PDF 532 KB ) |
Energy management systems ISO 50001:2018 |
Camuna Cavi Policy (PDF 468 KB ) |